1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal movable arm

Horizontal movable arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,089.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new product in the slim beauty arm series.
· Several installation surfaces to choose from.

Part Number
SBS-295LP39R
SBS-298G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMountable arm (unit) Mounting method (monitor) Load Resistance
(Kg)
Handle Load Type Applicable Ball Size Features

฿ 13,042.63

DISPLAY ARM 1 Piece(s) Quote 10[Other] Preexisting PolesVESA1004AvailableLow load39mmType fixed to the 39mm size

฿ 9,089.38

DISPLAY ARM 1 Piece(s) Quote 10[Other] Grommet fasteningVESA75/VESA1008NAMedium Load-Desk-Drilling, Grip Fixing Type

Loading...

  1. 1
 

Basic Information

Arm mobility direction Horizontal/vertical Swinging / rotating Available Color White
Dimensions (W × D × H)(mm) 115x560x490