(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Affordable version series of the stand type display
[Features]
· Arm affordable type variations.
· Profitable version arm
Part Number |
---|
ARM-41G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 4,237.19 | DISPLAY ARM | 1 Piece(s) | Quote | 10 |
Loading...
Mountable arm (unit) | Fixed by flanged grommet | Mounting method (monitor) | VESA75/VESA100 | Load Resistance(Kg) | 9 |
---|---|---|---|---|---|
Arm mobility direction | Horizontal/vertical | Swinging / rotating | Available | Color | White |
Features | Oscillating Neck, Non-Rotation Type | Dimensions (W × D × H)(mm) | 115x110x360 |
How can we improve?
How can we improve?