1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple

Thermocouple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,738.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple to operate and can be used in a wide range of places

Part Number
YC510-01K
YC510-06T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature measuring range (max)
(°C)
Features

฿ 5,738.57

MEASUREMENT ACCESSORIES 1 Piece(s) 12 Day(s) 500Crimp type

฿ 6,198.14

MEASUREMENT ACCESSORIES 1 Piece(s) 1 Day(s) 200Crimp low-temperature type

Loading...

  1. 1

Basic Information

Temperature measuring range (min)(°C) -40 Application Temperature Sensor