1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Temperature Logger (MR2041 Series)

OSCILLOSCOPE DATA LOGGER

Temperature Logger (MR2041 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,915.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows easy measurement of temperature, voltage and current.

[Features]
· Equipped with thermocouple, DC voltage and current inputs as standard.
· Multi-range of input types: thermocouple K, E, J, T and DC voltage 0 to 5 V, DC voltage 0 to 20mA.
· 4-channel simultaneous display.
· Enables four channels of measurement values to be displayed simultaneously.
· Comes with high/low alarm function.
· Enables the setting of a high/low alarm for each input channel.
· Calculation function for calculating the maximum, minimum and average values.
· Enables the calculation of the maximum, minimum and average values for each input channel.
· External memory specifications also available.
· Continuously record up to 48 hours of data on multimedia card external memory when using four channels and recording at 1 second intervals.
· Includes correction function for indicated values for each channel.
· Log mode and tag mode logging methods.
· Logging method can be selected from log mode, which records measured values at each measurement interval, and tag mode, which records measured values at each key operation (trigger), according to the measurement conditions.
· Logged data can be simply processed on a PC.
· The exclusive readout software enables simple operations, such as the retrieval of logged date, graph display and also the programming of logging parameters, etc.
· An inspection report (which can also be combined with thermocouple) and traceability certificate can be issued (sold separately).
· An IP64 dust-proof and drip-proof structure, ensuring safe use.
· A dedicated temperature sensor with waterproof connector is also provided.
· Dry cell battery operated.
· Handy and portable due to AA battery power supply.
· Can be used as a single unit personal recorder.
· An AC power adapter is also provided for continuous operation

Part Number
MR2041-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,915.07

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type Data Logger Usage Form Handy Input measurement target Voltage/current / Temperature/humidity
Number of input channels(ch) 4 External interface USB Measuring Range (Temperature)(°C) -200 to 1370 (K), -200 to 700 (E), 200 to 700 (J), 200 to 400 (T)
Measuring Range (DC Voltage)(V) 0–5 Measuring Range (DC Current)(mA) 0–20 Protection Grade IP64 Dust Proof and Drip-proof
Compatible Standards CE

Please check the type/dimensions/specifications of the part MR2041-U in the Temperature Logger (MR2041 Series) series.