1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermometer

Digital Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,039.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer for simple measurement of internal temperature of foods

[Features]
· Wide temperature range of -40 to 260°C.
· High accuracy of ±0.5°C, high-speed response of 2 seconds.
· Easy to use with one hand.
· With the sensor fixed to the backside of the thermometer it is easy to use with one hand.
· Will not break even when dropped.
· An impact resistant construction that will not break, even if dropped from a height of 1 m.
· An IP67 protective structure.
· Secure IP67 dust-proof and waterproof construction.
· Can be washed with water.
· Anti-bacteria housing.
· Anti-bacterial ABS resin housing for main body and sensor grip.
· Metal sensor clip included.
· SUS316 metal clip for sensor with improved heat resistance, oil resistance and chemical resistance.
· Portable and convenient.
· Sensor and cable can be looped around the thermometer for storage and easy carrying.
· Can be used for long periods.
· Energy-saving design capable of 500 hours continuous use.
· Equipped with auto power off function as standard, eliminating concern over forgetting to switch off

Part Number
MC1000-000
MF1000-M
MF500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,313.90

MEASUREMENT ACCESSORIES 1 Piece(s) 10 Day(s)

฿ 11,621.12

MEASUREMENT ACCESSORIES 1 Piece(s) 10 Day(s)

฿ 4,039.99

MEASUREMENT ACCESSORIES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Temperature measurement range (lower limit)(°C) -40 Temperature measurement range (upper limit)(°C) 260 Width x Depth x Height(mm) 55 x 183 x 45
Minimum temperature display(℃) 0.1 Trusco code 392-4599 Weight(g) 60