1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spark Killer S/SB Series

Spark Killer S/SB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Okaya Electric Industries rating AC150 Acquisition of safety standards for major countries

[Features]
· 100Vac line specific
· General-purpose small-size type

 
Part Number
S1201
SB1202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacitance
(F)
External dimensions (WxHxT)
(mm)
Terminal diameter (φd)
(mm)
Space between terminals
(mm)
Drawing wire (AWG)

฿ 61.72

SPARK KILLER S/SB SERIES 1 Piece(s) 3 Day(s) 100.1μ16.0x16.0x7.00.614.5-

฿ 114.51

SPARK KILLER S/SB SERIES 1 Piece(s) 3 Day(s) -0.2μ19.0x23.0x8.5-1520

Loading...

  1. 1

Basic Information

Rated Voltage(V) 150 Resistance Value(Ω) 120 Peak value(V) 650
Maximum Applied Voltage(V) 700 Pulse width(msec) 50 Operating Temperature Range(°C) -40 to +85