1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lux Meter

MEASUREMENT ACCESSORIES

Lux Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of measurements over a wide range, digital display

[Features]
· Digital illuminometer with display and data hold functions at the touch of a button.
· LCD digital display, 0.1 to 09990l × wide range measurement with automatic range switching.
· Movable light receiving head (280° rotation) and light receiving element use silicon photo diodes.
· Uses an OK multi-switch for switch-on, digital display, data hold, and switch-off, allowing all to be done in a single operation.
· Compliant with JIS standard general type A grade (JISC1609-2006)

Part Number
5202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,050.00

MEASUREMENT ACCESSORIES 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

(Illuminance) measuring range(lx) 0.1 to 19990 Features Separate Sensor Type Compatible Standards CE

Please check the type/dimensions/specifications of the part 5202 in the Lux Meter series.