1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Endoscope Camera

IMAGE PROCESS CCD CAMERA

Industrial Endoscope Camera
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,318.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Endoscope camera convenient for on-site work

[Features]
· This model is compatible with saving still images and video images of an industrial endoscope.
· With an interlock cable that can be inserted along different shapes, such as in narrow spaces, inside pipes or under floors, this enables unreachable locations to be easily viewed.
· microSDHC can be used to save images or videos for applications such as report creation, etc.

 
Part Number
ARTCAM-008-BORE-USB&SD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,318.98

IMAGE PROCESS CCD CAMERA 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Connection equipment Other Color/monochrome Collar Dimension vertical(mm) 422.4
Dimension width(mm) 100 Dimension depth(mm) 50 Full length (BORE)(mm) 400