Calendar Timer ETS

Brand :
SUNAOELECTRIC

Caution

    Product Description

    Calendar Timer ETS
    Timer is an electrical equipment used to set the time and control the automatic operation of machine in indutrial
    [Feature]
    ● Display method : Analog type
    ● Mounting Method : Panel type
    ● Power Supply : AC100V and AC200V
    ● Operating Temperature (℃): -10 to 50
    ● Minimum Setup Time : 30 minutes
    ● Time Accuracy : ±0.5 sec/day
    [Application]
    It is use for setting the time and control the automatic operation of electrical appliances and machine in indutrial

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Calendar Timer ETS | SUNAOELECTRIC | MISUMI Thailand