Calendar Timer SSC

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Calendar timer SSC
[Features]
· Small scale wiring relay type connector.
· Optimal for use in a tight space because of the two- and three-pole connector for use in a small scale relay with a contact tab size of 025 and a contact pitch of 2.5 mm.
· An easy-to-handle connector whose main unit is smaller both vertically and horizontally and may be used to connect to another connector through a small hole.
· A mechanical lock structure which strongly resists vibration and tension.
· A mechanical lock structure which strongly resists vibration and tension to achieve a secure fit.
· Moreover, the lock lever part of the socket housing has panels on either side which strongly resists deformation or breakage by outside forces.
· A key shape which prevents reverse insertion and rotation.
· The fitting part comes in shape with a key attached, which not only prevents reverse insertion, but also prevents rotation when being fitted.
· Moreover, the color of the insulation of the three poles includes green and black, which is useful to prevent erroneous fitting.
· A double locking structure to prevent contact drop-out.
· The contact holding of the housing has a primary lock of the contact lance, and a secondary locking via a hinge type flange integrated with the housing in a double locking structure, securely preventing contact drop-out due to half insertion of the contact or vibration or tension.
· This contact has a wide installation base in common with series IL-AG5.
· Has a clip holder attached for convenient fixating.
· The housing on the pin side has a shape with a holder attached for use on a nylon clip for fixing to wall surfaces and the like.