(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Very reliable with a lock that closes easily and doesn’t slip off. This double-sided tape is a dry edge type, and paper that has peeled off can be removed easily.
[Features]
· Thanks to a new manufacturing method, the cut surface is not prone to fraying after being cut.
· Contributes to improved efficiency of cutting work.
· Tube does not readily collapse, providing superior wire insertability.
· Excellent flexibility, elasticity, and stretching properties thanks to a braided structure.
· A standard product and a flame retardant product (UL, CSA standard certified product) are available.
· This product was assessed as flame retardant in a Railway Rolling Stock Material Combustion Test.
Part Number |
---|
S-504 |
S-506 |
S-508 |
S-510 |
S-514 |
S-525 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Stowing diameter (S, PA) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 730.08 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 4.5 | ||
฿ 863.95 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 6.5 | ||
฿ 947.43 ฿ 563.15 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 8.5 | ||
฿ 752.39 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 10 | 10.0 | ||
฿ 785.86 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 14.0 | ||
฿ 864.39 | CABLE ACCESSARY CABLE CLIP | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 10 | 25.0 |
Loading...
How can we improve?
How can we improve?