1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)

Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS compliant RV24 Series Carbon Composition Variable Resistor (Potentiometer for Telecommunications Equipment)

Part Number
RV24YN15S B101
RV24YN15S B102
RV24YN15S B103
RV24YN20S A103
RV24YN20S B102
RV24YN20S B103
RV24YN20S B203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSResistance change characteristics Resistance Value Rated power
(W)
Maximum Voltage
(V)
Shaft length
(mm)

฿ 520.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 25 Day(s) 10Straight Line[Other] 100Ω0.2531515

฿ 479.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 20 Day(s) 10Straight Line[Other] 1KΩ0.2531515

฿ 400.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 20 Day(s) -Straight Line10KΩ0.2531515

฿ 878.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 16 Day(s) 10Logarithm10KΩ0.12520020

฿ 233.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 10Straight Line[Other] 1KΩ0.2531520

฿ 400.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day -Straight Line10KΩ0.2531520

฿ 425.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day -Straight Line20kΩ0.2531520

Loading...

  1. 1

Basic Information

Type Single Shape 24-mm type Shaft Grooved Type
Resistance type Carbon type Residual resistance value Total resistance tolerance(%) ±10
Includes switch NA Mounting Method Panel mount type