1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)

Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An RA30 series JIS compliant coiled wire type variable resistor (for potentiometer telecommunications equipment).

Part Number
RA30Y20S B103
RA30Y20S B201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSResistance Value Residual resistance value

฿ 533.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 1010KΩ0.2%

฿ 533.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 10[Other] 200Ω

Loading...

  1. 1

Basic Information

Type Single Shape 30-mm type Shaft Grooved Type
Resistance change characteristics Straight Line Resistance type Winding Rated power(W) 2.5
Total resistance tolerance(%) ±10 Shaft length(mm) 20 Includes switch NA