(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulation-coated crimp terminal for copper wires.
[Features]
· This has an insulating body inserted and fixed in a cylindrical portion of the Y-shaped bare crimp terminal, and is used for connecting portions that require insulation.
· Two variations, V type and BT type based on insulator shape are available. Please use BT type when crimping a thickly coated wire.
· Crimp tool dedicated for insulated terminals is necessary.
· PVC is used for the insulator material, which has a maximum operating temperature of 75°C.
[Applications]
· Use for cable connections.
Part Number |
---|
V1.25-2(アカ) |
V1.25-2(クロ) |
V1.25-3(アカ) |
V1.25-3(クロ) |
V1.25-3(ミドリ) |
V1.25-3.5(アカ) |
V1.25-4(アカ) |
V1.25-5(アカ) |
V1.25-6(アカ) |
V1.25-8(アカ) |
V1.25-F3(アカ) |
V1.25-F4(アカ) |
V1.25-F4(クロ) |
V1.25-F4(ミドリ) |
V1.25-S3.5(アカ) |
V2-4(アカ) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Dimension (B) (mm) | Dimension (φd2) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 250.45 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 17 | 22 to 16 | Red | 5.5 | 2.3 | ||
฿ 250.45 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 17 | 22 to 16 | - | 5.5 | 2.3 | ||
฿ 349.94 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 17 | 22 to 16 | Red | 5.5 | 3.3 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 17 | 22 to 16 | - | 5.5 | 3.3 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 17 | 22 to 16 | Green | 5.5 | 3.3 | ||
฿ 263.61 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 18.6 | 22 to 16 | Red | 6.6 | 3.8 | ||
฿ 447.48 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 20.8 | 22 to 16 | Red | 8 | 4.4 | ||
฿ 245.18 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 20.8 | 22 to 16 | Red | 8 | 5.4 | ||
฿ 385.94 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 25 | 22 to 16 | Red | 12 | 6.6 | ||
฿ 385.94 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 25 | 22 to 16 | Red | 12 | 8.6 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 18.6 | 22 to 16 | Red | 6.6 | 3.3 | ||
฿ 245.18 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 3.3 | 4.9 | 18.6 | 22 to 16 | Red | 6.6 | 4.4 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 18.6 | 22 to 16 | - | 6.6 | 4.4 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 18.6 | 22 to 16 | Green | 6.6 | 4.4 | ||
฿ 232.65 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 17 | 22 to 16 | Red | 5.5 | 3.8 | ||
฿ 269.37 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 4 | 5.6 | 21 | 16 to 14 | Red | 8.5 | 4.4 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Round | Insulation material | Vinyl |
---|---|---|---|---|---|
Maximum Operating Temperature(°C) | 75 | Insulation body shape | V Type |
How can we improve?
How can we improve?