(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulation-coated crimp terminal for copper wires.
[Features]
· This has an insulating body inserted and fixed in a cylindrical portion of the bare crimp terminal, and is used for connecting portions that require insulation.
· The insulator wire insertion point has been expanded making it easier to insert thick coated cables.
[Applications]
· Use for cable connections.
Part Number |
---|
BT2-3.5(アカ) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Dimension (B) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 287.51 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | 4.7 | 6.3 | 20.1 | 16 to 14 | 6.6 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Round | Insulation material | Vinyl |
---|---|---|---|---|---|
Insulation coating (color) | Red | Maximum Operating Temperature(°C) | 75 | Insulation body shape | BT type |
Dimension (φd2)(mm) | 3.8 |
Please check the type/dimensions/specifications of the part BT2-3.5(アカ) in the Crimp Terminal with Insulated Coating for Copper Wires (BT Type) series.
Part Number |
---|
BT1.25-FS3.5(アカ) |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Dimension (B) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 263.11 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 4 | 5.6 | 18.25 | 22 to 16 | 5.8 |
How can we improve?
How can we improve?