(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Open-end crimp terminal with insulated coating.
[Features]
· This has an insulator inserted and fixed in a cylindrical portion of the Y-shaped bare crimp terminal, and is used for connecting portions that require insulation.
· PVC is used for the insulators, which has a maximum operating temperature of 75°C.
[Applications]
· Cable connection.
Part Number |
---|
V1.25-YAS3.5(クロ) |
V1.25-YASS3.5(クロ) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Dimension (d2) (mm) | Dimension (B) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.16 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 20 | 22 to 16 | [Other] Black | 3.8 | 6.4 | ||
฿ 253.16 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 3.3 | 4.9 | 20 | 22 to 16 | [Other] Black | 3.8 | 5.7 |
Loading...
Type | Crimp Terminal With Insulation | Shape | Y Type | Insulation material | Vinyl |
---|---|---|---|---|---|
Maximum Operating Temperature(°C) | 75 | Insulation body shape | V Type |
How can we improve?
How can we improve?