1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fork Crimp Terminal With Insulating Coating (BT Type)【100 Pieces Per Package】

CRIMPING TERMINAL

Fork Crimp Terminal With Insulating Coating (BT Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Open-end crimp terminal with insulated coating.
[Features]
· This has an insulator inserted and fixed in a cylindrical portion of the Y-shaped bare crimp terminal, and is used for connecting portions that require insulation.
· The BT model has a wide insertion opening for insulated electric cables, and even cables with thick coatings can be easily inserted.
[Applications]
· Cable connection.

Part Number
BT1.25-YAS3(アカ)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 270.19

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Y Type Internal Diameter(φ) 4
Outer Diameter(mm) 5.6 Overall Length(mm) 20 Conforming wire size(AWG) 22 to 16
Insulation material Vinyl Insulation coating (color) Red Maximum Operating Temperature(°C) 75
Insulation body shape BT type Dimension (d2)(mm) 3.4 Dimension (B)(mm) 5.8

Please check the type/dimensions/specifications of the part BT1.25-YAS3(アカ) in the Fork Crimp Terminal With Insulating Coating (BT Type) series.