Interlock Plug

Brand :
DAIWA DENGYO

Caution

    Product Description

    Safety equipment that is attached to safety doors and machine tools to prevent accidents caused by accidentally turning on the power.
    [Features]
    ・ Forced separation. A safe structure that allows you to visually confirm that a part of the circuit has been removed.
    ・ Easy and reliable operability just by inserting and removing. Even in the unlikely event of an emergency, the machine can be stopped by unplugging it instantly.
    ・ Simple structure. A product that pursues high reliability by eliminating complicated contact points and operating structures as much as possible.
    ・ The size required for interlocking the door is secured, and at the same time, it is not bulky when carried and is not easily lost.
    This product is used to fix the interlock plug body and safety fence, etc. (WSP-280 L-A)
    [Applications]
    ・ Ideal for safety fence doors, doors and operation panels for machine tools, industrial machines, etc.
    ・ Ideal for aisle doors, operation panels of self-propelled/automated warehouse, and other general machine and equipment.

    Specifications of interlock plug

    Interlock Plug: Related images

    When you open the door, the power turns off and you can enter safely.

    SPT-11/SPT-11-S14

    Interlock Plug: Related images

    SPT-11

    • SPT series standard.
    • As with the ø30 series push button switches, it is easy to install by using a tightening ring.
    Interlock Plug: Related images

    SPT-11-S14

    • The plug cover and handle are made of stainless steel. (No surface treatment)
    • There is no need to worry about paint peeling.
    Interlock Plug: Related images

    Dimensional drawing of SPT-11/SPT-11-S14

    Rating250 V,15 A (Min 24 V, 5 mA)
    Weight210 g
    Wiring terminal2 × M4
    Handle mountingBolt, nut
    Mounting plate thicknessUp to 6 mm

    SPT-11-H

    Interlock Plug: Related images

    SPT-11-H

    • With wire / with guide and rib
    • Terminal enclosure with lock nut
    • Riveted handle
    • With rubber packing on the contact surface between the terminal enclosure and socket (t = 1)
    Interlock Plug: Related images

    Dimensional drawing of SPT-11-H

    Rating250 V,15 A (Min 24 V, 5 mA)
    Weight215 g
    Wiring terminal2 × M4
    Handle mountingRivet
    Mounting plate thicknessUp to 6 mm

    SPT-11-CSA

    Interlock Plug: Related images

    SPT-11-CSA

    • CSA standard certified product
    • It is equipped with grounding wire on the handle
    Interlock Plug: Related images

    Dimensional drawing of SPT-11-CSA

    Rating250 V,15 A (Min 24 V, 5 mA)
    Weight220 g
    Wiring terminal2 × M4
    Handle mountingBolt, nut
    Mounting plate thicknessUp to 6 mm

    SPT-22/SPT-22-S14

    Interlock Plug: Related images

    SPT-22

    • Product compatible with 2 circuits.
    • As with the ø30 series button switches, it is easy to install by using a tightening ring.
    Interlock Plug: Related images

    SPT-22-S14

    • The plug cover and handle are made of stainless steel. (No surface treatment)
    • There is no need to worry about paint peeling.
    Interlock Plug: Related images

    Dimensional drawing of SPT-22/SPT-22-S14

    Rating250 V,15 A (Min 24 V, 5 mA)
    Weight235 g
    Wiring terminal4 × M4 (Crimp terminal included)
    Handle mountingBolt, nut
    Mounting plate thicknessUp to 6 mm

    NSP-4

    Interlock Plug: Related images

    NSP-4

    • A 3-split configuration with a rated 600 V 1 circuit product.
    • Products with higher rated voltage and current than the SPT series.
    • With a 3-split configuration, the plug can be used for doors and portables.
    Interlock Plug: Related images

    Dimensional drawing of NSP-4

    Interlock Plug: Related images

    NSP-4 usage example

    Rating600 V,30 A (Min 24 V, 10 mA)
    Weight570 g
    Wiring terminal2 × M4
    Handle mountingBolt, nut
    Mounting plate thicknessUp to 4.5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Interlock Plug | DAIWA DENGYO | MISUMI Thailand