(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
ELPA standard: AC125V 15A. Operating temperature range: -10°C to 40°C. Total: up to 1,500 W. For indoor use only. Number of outlets: 4. Color: black/white
Part Number |
---|
WBT-4010SBN(BK) |
WBT-4020SBN(W) |
WBT-4030SBN(BK) |
WBT-4030SBN(W) |
WBT-4050SBN(BK) |
WBT-4050SBN(W) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cable Length (m) | Color |
---|---|---|---|---|---|---|---|---|
฿ 383.32 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | - | 1 | Black | ||
฿ 431.50 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | - | 2 | White | ||
฿ 479.53 | POWER STRIPS | 1 Piece(s) | 9 Day(s) | - | 3 | Black | ||
฿ 498.86 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | 3 | White | ||
฿ 587.81 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | 5 | Black | ||
฿ 568.49 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | - | 5 | White |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Function | Tracking prevention / Lightning Surge | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
How can we improve?
How can we improve?