1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip, for Office Use, 6 Outlets

Power Strip, for Office Use, 6 Outlets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,401.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ELPA outlet power splitter main body made in Japan. 6 outlets. Anti-slippage ground installation type. Ground supported. Magnet attached on the back of the main body. Cord boasts high coating strength and is less prone to breakage. Grounding adapter accessory. With standard and lightning protection functions.

Part Number
OAT-JP63H
OAT-JP63SH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction

฿ 1,401.67

POWER STRIPS 1 Piece(s) 9 Day(s) -

฿ 1,552.71

POWER STRIPS 1 Piece(s) 9 Day(s) Lightning Surge

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Cable Length(m) 3 Color White Rated Current(A) 15
Rated Voltage(V) 125