(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With ELPA tracking resistant cover. 180° Rotating Swing Plug
[Features]
· This is an normal model all-in-one holder that considers the temporary retaining methods for various locations, such as pillar and wall retention (with screw hole), suspending (with hook), attaching to steel (magnetic), and wrapping around the foot (with hand).
Part Number |
---|
LPT-501N(W) |
LPT-502N(W) |
LPT-503N(W) |
LPT-505N(W) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cable Length (m) |
---|---|---|---|---|---|---|---|
฿ 287.84 | POWER STRIPS | 1 Piece(s) | 9 Day(s) | 10 | 1 | ||
฿ 336.96 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | 2 | ||
฿ 386.07 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | 3 | ||
฿ 483.70 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | 5 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 5 |
---|---|---|---|---|---|
Function | Tracking prevention | Color | White | Rated Current(A) | 15 |
Rated Voltage(V) | 125 |
How can we improve?
How can we improve?