(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
ELPA Power Strip - Rated 125 V 15 A. Rated power: Total 1500 W. Number of outlets: 3. Color: black/white
Part Number |
---|
LP-A1530(BK) |
LP-A1530(W) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|---|
฿ 112.39 | POWER STRIPS | 1 Piece(s) | Available | 3 Day(s) | 10 | Black | |
฿ 119.38 | POWER STRIPS | 4 Piece(s) | Available | 9 Day(s) | 10 | White |
Loading...
Plug shape | Other | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 3 |
---|---|---|---|---|---|
Rated Current(A) | 15 | Rated Voltage(V) | 125 |
How can we improve?
How can we improve?