1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip, EDLP Corner Outlets

Power Strip, EDLP Corner Outlets
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 146.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
ELPA power strip - rated: 125 V 15 A. Rated power: Total 1500 W. Number of outlets: 3. Color: black/white

 
Part Number
LP-A1536(BK)
LP-A1536(W)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 146.17

POWER STRIPS 1 Piece(s) 3 Day(s) 10Black

฿ 146.17

POWER STRIPS 1 Piece(s) 3 Day(s) 10White

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Rated Current(A) 15 Rated Voltage(V) 125