1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip, with EDLP Cord

Power Strip, with EDLP Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 266.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ELPA 180° rotation plug. With tracking resistant cover

[Features]
· This is an normal model all-in-one holder that incorporates temporary retaining methods for various locations, such as pillar and wall retention (with screw hole), suspending (with hook), attachment to steel (magnetic), and wrapping around the foot (with handle).

 
Part Number
LPT-301N(W)
LPT-302N(W)
LPT-303N(W)
LPT-305N(W)
LPT-310N(W)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)

฿ 266.77

POWER STRIPS 1 Piece(s) 3 Day(s) 101

฿ 393.70

POWER STRIPS 1 Piece(s) 3 Day(s) 102

฿ 325.96

POWER STRIPS 1 Piece(s) 3 Day(s) 103

฿ 384.37

POWER STRIPS 1 Piece(s) 3 Day(s) 105

฿ 711.16

POWER STRIPS 1 Piece(s) 3 Day(s) 1010

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Function Tracking prevention Color White Rated Current(A) 15
Rated Voltage(V) 125