1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip, 6 Outlets, with 1SW Dust Blocker

POWER STRIPS

Power Strip, 6 Outlets, with 1SW Dust Blocker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 6. For indoor use only. Equipped with convenient switch anti-dust shutter.

 
Part Number
WBS-T6020B(W)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 632.21

POWER STRIPS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 6
Switch form Each Individual Port Cable Length(m) 2 Function Tracking prevention / Dust protection
Color White Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part WBS-T6020B(W) in the Power Strip, 6 Outlets, with 1SW Dust Blocker series.