(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Compatible with ELPA FTTH, ADSL, and CATV. Category 6 compliant
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Color | Blue | Length | Fixed | UL | Cable Incompatible / Connector Incompatible |
PoE (Power Supply) | Non-Compatible | Application | For LAN | Number of electrodes/number of cores | For 8-pole/8-core |
Cable Type | Standard |
Please check the type/dimensions/specifications of the part LAN-1100(BL) in the LAN cable CAT6 LAN series.
Part Number |
---|
LAN-1010(BL) |
LAN-1150(BL) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length: Fixed | Length (m) |
---|---|---|---|---|---|---|---|
฿ 197.16 | 1 Piece(s) | Same day | 10 | 1.0 to 1.9 | 1 | ||
฿ 702.73 | 1 Piece(s) | Same day | 10 | 10.0 to 19.9 | 15 |
How can we improve?
How can we improve?