1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip With Magnet (Grounded, 15 A, Retaining Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic power strip compatible with an increasingly diverse range of OA equipment (grounded, 15 A, retaining type).
[Features]
· Magnets on the back (one on each end) of the power strip allow for easy temporary placement on places such as the side of a steel desk.
· Moving the strip is also easy.
· Power strip has a heat- and impact-resistant dual-layer structure.
· Parallel-blade plugs can be used as is. Simply insert the plug and twist to ensure that the plug is not easily removed.
· L-shaped plugs can be connected side by side.
· Orange lights while power is supplied to the power strip.
· Convenient as power supply to the strip can be visually confirmed.
[Applications]
· Magnets enable wiring in tight spaces if using steel desks.

Part Number
WCH2402H
WCH2404B
WCH2404H
WCH2432H
WCH2438H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSocket shape Number of Insertion Openings/Split Openings Cable Length
(m)
Color

฿ 517.00

POWER STRIPS 1 Piece(s) Quote 10A-3 socket / A-3 retain prevention2-Gray

฿ 1,496.00

POWER STRIPS 1 Piece(s) 13 Day(s) -A-3 socket / A-3 retain prevention4-[Black] Black

฿ 933.33

POWER STRIPS 1 Piece(s) Quote -A-3 socket / A-3 retain prevention4-Gray

฿ 1,133.33

POWER STRIPS 1 Piece(s) 20 Day(s) -A-3 socket / A-3 retain prevention23Gray

฿ 2,333.33

POWER STRIPS 1 Piece(s) Quote -A-3 retain prevention83Gray

Loading...

  1. 1

Basic Information

Rated Current(A) 15 Rated Voltage(V) 125 Magnet Available
Product pack NA