1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Strip With Magnet (Ground, 15A Type)

Power Strip With Magnet (Ground, 15A Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 433.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic power strip compatible with an increasingly diverse range of OA equipment (grounded, 15 A type).
[Features]
· Magnets on the back (one on each end) of the power strip allow for easy temporary placement on places such as the side of a steel desk.
· Moving the strip is also easy.
· Adopts a double structure resistant to both heat and impact in the power strip part.
· Includes ground poles compatible with a variety of office appliances.
· L-shaped caps can also be attached without gaps.
· Orange lights while power is supplied to the power strip.
· Convenient as power supply to the strip can be visually confirmed.
[Applications]
· Magnets enable wiring in tight spaces if using steel desks.

Part Number
WCH2302H
WCH2304H
WCH2334H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings Cable Length
(m)

฿ 433.00

POWER STRIPS 1 Piece(s) Same day 2-

฿ 916.67

POWER STRIPS 1 Piece(s) Same day 4-

฿ 1,300.00

POWER STRIPS 1 Piece(s) Quote 43

Loading...

  1. 1

Basic Information

Socket shape A-3 socket Color Gray Rated Current(A) 15
Rated Voltage(V) 125 Magnet Available Product pack NA