The Tap X (with Waterproof Door)

Brand :
PANASONIC

Caution

    Product Description

    Heat resistant resin power strip.
    [Features]
    · Equipped with safety and waterproof doors for outlets and waterproof packing.
    · UF resin on the inner body which is strong for tracking.
    · Adopts a heat-resistant double body with a resin which isn’t prone to spreading fire on the outer body.
    · The calorific value has been reduced by about 24% with the use of highly conductive materials.
    · A new connection outlet which reduces heat generation.
    · A sturdy cord and root with almost doubled bending strength (guaranteed value).
    · Suppressed tracking and made unlikely to produce electric shock with a tracking and electric shock prevention plug.
    · Waterproof doors guard against the intrusion of splashes of water or dust.
    · Cut wasteful standby power with individual waterproof on and off switches.
    [Applications]
    · Ideal for offices and office wiring with a safe and secure design.

    Specifications of The Tap X

    The Tap X: Related images

    The Tap X with individual waterproof switch / snap cap Product image

    The Tap X with individual waterproof switch / snap cap

    • Cord length: 1 m / 2 m / 3 m
    • Number of outlets: 3 mouths / 4 mouths
    • Plug Shape: Snap cap
    • Safety design door: Safety design door Outlet with seal
    • Individual waterproof switch: Available
    The Tap X: Related images

    The Tap X with batch waterproof switch / snap cap Product image

    The Tap X with batch waterproof switch / snap cap

    • Cord length: 1 m / 2 m / 3 m
    • Number of outlets: 3 mouths / 4 mouths
    • Plug Shape: Snap cap
    • Safety design door: Safety design door Outlet with seal
    • Bulk switch: With batch waterproof switch
    • Rated Conditions: 15 A 125 V
    The Tap X: Related images

    Product image with The Tap X snap cap

    The Tap X with snap cap

    • Cord length: 1 m / 2 m / 3 m / 5 m
    • Number of outlets: 3 mouths / 4 mouths
    • Plug Shape: Snap cap
    • Safety design door: Safety design door Outlet with seal
    • Rated Conditions: 15 A 125 V
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    The Tap X (with Waterproof Door) | PANASONIC | MISUMI Thailand