1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Puller CRP Series

CONNECTOR ACCESSORIES

Card Puller CRP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a tool used to pull a circuit board out from a connector. It allows single-action removal of circuit boards (With spring pin for mounting).

 
Part Number
CRP-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44.33

CONNECTOR ACCESSORIES 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Polyacetal Color White
Length(mm) 29.5 Material Polyacetal Color White