CRC, Compact Robot Connector (56377)

Brand :
MOLEX
Caution
Product Description
[Features]
· Molex product.
· The maximum number of poles are 50 poles which are compatible with 7.0 A to 15.0 A current.
· The product is ideal for industrial robots and FA-related applications. (Compatible housing: 55890/51300/51233/51238)
CRC Shielded Rectangular I/O Receptacle Shell (56377)
| Application | Panel-Mount, Wire-to-Wire |
|---|---|
| Component Type | Panel Mount Shell |
| Overview | CRC (Compact Robotic Connectors) |
| Product Name | CRC |
Physical Specifications
| Part Number | 56377-1200 | 56377-1201 | 56377-2000 | 56377-2001 | 56377-3000 | 56377-3001 |
|---|---|---|---|---|---|---|
| Circuits (Loaded) | 12 | 20 | 30 | |||
| Circuits (maximum) | 12 | 20 | 30 | |||
| Durability (mating cycles max) | 100 | |||||
| Gender | Receptacle | |||||
| Keying to Mating Part | Yes | |||||
| Lock to Mating Part | Yes | |||||
| Material - Metal | Zinc Alloy | |||||
| Material - Plating Mating | Nickel | |||||
| Material - Resin | Polyester | |||||
| Net Weight | 18310.000/mg | |||||
| Orientation | Vertical | |||||
| PCB Locator | No | |||||
| Packaging Type | Tray | |||||
| Panel Mount | Front | Front | Rear | Front | Rear | |
| Pitch - Mating Interface | N/A | |||||
| Polarized to Mating Part | Yes | |||||
| Polarized to PCB | No | |||||
| Surface Mount Compatible (SMC) | N/A | |||||
| Temperature Range - Operating | -40‹ to +105Ž | |||||
| Termination Interface: Style | N/A | |||||
| Waterproof / Dustproof | No | |||||
Electrical Specifications
| Part Number | 56377-1200 | 56377-1201 | 56377-2000 | 56377-2001 | 56377-3000 | 56377-3001 |
|---|---|---|---|---|---|---|
| Current - Maximum per Contact | 4.0A | 3.5A | 3.0A | |||
| Shield Type | Full Shield | |||||
| Shielded | Yes | |||||
| Voltage - Maximum | 250V AC (RMS)/DC | |||||
Drawing

Drawing, part number: 56377-1200
(For reference only)