CRC™ (Compact Robot Connector) (55836)

Brand :
MOLEX
Caution
Product Description
Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. Optimal for commercial robots and FA-related applications (mating housing: 54333/54334)
CRC Shielded Rectangular I/O Plug Assembly Set, Male Terminal, Signal
| Part Number | 55836-1270 | 55836-1271 | 55836-2070 | 55836-2071 | 55836-2074 | 55836-3071 |
|---|---|---|---|---|---|---|
| Application | Wire-to-Wire | |||||
| Component Type | Kit | Housing | Kit | Housing | ||
| Overview | CRC (Compact Robotic Connectors) | |||||
| Product Name | CRC | |||||
Physical Specifications
| Part Number | 55836-1270 | 55836-1271 | 55836-2070 | 55836-2071 | 55836-2074 | 55836-3071 |
|---|---|---|---|---|---|---|
| Circuits (Loaded) | 12 | 20 | 30 | |||
| Circuits (maximum) | 12 | 20 | 30 | |||
| Color - Resin | Black, Gray | |||||
| Durability (mating cycles max) | 100 | |||||
| Gender | Plug | |||||
| Keying to Mating Part | Yes | |||||
| Lock to Mating Part | Yes | |||||
| Material - Metal | Phosphor Bronze, Stainless Steel | |||||
| Material - Plating Mating | Gold | |||||
| Material - Resin | Polyester | |||||
| Net Weight | 26868.564/mg | 26927.564/mg | 38101.728/mg | 32651.128/mg | 32651.128/mg | 35946.800/mg |
| Number of Rows | 4 | - | 5 | - | - | |
| Orientation | Vertical | |||||
| PCB Locator | No | |||||
| Packaging Type | Tray | |||||
| Panel Mount | No | |||||
| Pitch - Mating Interface | 3.00mm | |||||
| Pitch - Termination Interface | 3.00mm | |||||
| Polarized to Mating Part | Yes | |||||
| Polarized to PCB | No | |||||
| Surface Mount Compatible (SMC) | No | |||||
| Temperature Range - Operating | -40‹ to +105Ž | |||||
| Termination Interface: Style | Crimp or Compression | |||||
| Waterproof / Dustproof | No | |||||
Electrical Specifications
| Part Number | 55836-1270 | 55836-1271 | 55836-2070 | 55836-2071 | 55836-2074 | 55836-3071 |
|---|---|---|---|---|---|---|
| Current - Maximum per Contact | 4.0A | 3.5A | ||||
| Shield Type | Full Shield | |||||
| Shielded | Yes | |||||
| Voltage - Maximum | 250V AC (RMS)/DC | |||||