CRC™ (Compact Robot Connector) (54333)

Caution
Product Description
Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. Optimal for commercial robots and FA-related applications (mating housing: 51238)
CRC™ (Compact Robot Connector) (54333)

Reference series image - Part number: 54333-2070
Features
Category: I/O Connectors
Series: 54333
Application: Wire-to-Wire
Component: Type Housing
Overview: CRC (Compact Robotic Connectors)
Physical Specifications
| Part Number | 54333-2070 | 54333-3070 |
|---|---|---|
| Circuits (Loaded) | 20 | 30 |
| Circuits (maximum) | 20 | 30 |
| Durability (mating cycles max) | 100 | |
| Gender | N/A | |
| Keying to Mating Part | Yes | |
| Lock to Mating Part | Yes | |
| Material - Metal | Stainless Steel | |
| Material - Plating Mating | N/A | |
| Material - Resin | Polyester | |
| Net Weight | 51359.860/mg | 64410.064/mg |
| Orientation | Vertical | |
| PCB Locator | No | |
| Packaging Type | Tray | |
| Panel Mount | No | |
| Pitch - Mating Interface | 3.00mm | |
| Pitch - Termination Interface | 3.00mm | |
| Polarized to Mating Part | Yes | |
| Polarized to PCB | No | |
| Surface Mount Compatible (SMC) | No | |
| Temperature Range - Operating | -40 to +105 °C | |
| Termination Interface: Style | N/A | |
| Waterproof / Dustproof | No | |
Electrical Specifications
Shield Type: Full Shield
Shielded: Yes
Voltage - Maximum: 250V AC (RMS)/DC