CRC™ (Compact Robot Connector) (54332)

Caution
Product Description
Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. Optimal for commercial robots and FA-related applications (mating housing: 51233)
CRC™ (Compact Robot Connector) (54332)
.jpg)
Reference series image - Part number: 54332-1270
Features
Category: I/O Connectors
Series: 54332
Application: Wire-to-Wire
Component Type: Kit
Overview: CRC (Compact Robotic Connectors)
Physical Specifications
| Part Number | 54332-1270 | 54332-2071 | 54332-3070 | 54332-3071 |
|---|---|---|---|---|
| Circuits (Loaded) | 12 | 20 | 30 | |
| Circuits (maximum) | 12 | 20 | 30 | |
| Color - Resin | Black, Gray | |||
| Durability (mating cycles max) | 100 | |||
| Gender | Plug | |||
| Keying to Mating Part | Yes | |||
| Lock to Mating Part | Yes | |||
| Material - Metal | Phosphor Bronze, Stainless Steel | |||
| Material - Plating Mating | Gold | |||
| Material - Resin | Polyester | |||
| Net Weight | 26180.564/mg | 31643.228/mg | 34689.800/mg | |
| Number of Rows | 4 | - | 4 | - |
| Orientation | Vertical | |||
| PCB Locator | No | |||
| Packaging Type | Tray | |||
| Panel Mount | No | |||
| Pitch - Mating Interface | 3.00mm | |||
| Pitch - Termination Interface | 3.00mm | |||
| Polarized to Mating Part | Yes | |||
| Polarized to PCB | No | |||
| Surface Mount Compatible (SMC) | No | |||
| Temperature Range - Operating | -40 to +105 °C | |||
| Termination Interface: Style | Crimp or Compression | |||
| Waterproof / Dustproof | No | |||
Electrical Specifications
Current - Maximum per Contact: 2.0A, 3.0A, 4.0A, 5.0A, 7.0A
Shield Type: Full Shield
Shielded: Yes
Voltage - Maximum: 250V AC (RMS)/DC