CRC Compact Robot Connector (51233)

Brand :
MOLEX
Caution
Product Description
A Molex connector which support currents of 7.0 to 15.0 A. Maximum number of pins: 50. Ideal for industrial robots and FA applications (compatible housings: 51239/54332)
CRC Compact Robot Connector (51233)
| Series | 51233 |
|---|---|
| Application | Panel-Mount, Wire-to-Wire |
| Component Type | Housing |
| Overview | CRC (Compact Robotic Connectors) |
| Product Name | CRC |
Physical
| Part Number | 51233-1211 | 51233-2011 | 51233-2012 | 51233-2015 | 51233-3011 | 51233-3012 |
|---|---|---|---|---|---|---|
| Circuits (Loaded) | 12 | 20 | N/A | 30 | ||
| Circuits (maximum) | 12 | 20 | 20 | 30 | ||
| Color - Resin | Black | |||||
| Durability (mating cycles max) | 100 | |||||
| Flammability? | 94V-0 | |||||
| Gender | Receptacle | |||||
| Keying to Mating Part | Yes | |||||
| Lock to Mating Part | Yes | |||||
| Material - Metal | Stainless Steel | |||||
| Material - Plating Mating | N/A | |||||
| Material - Resin | Polyester | |||||
| Net Weight | 2777.000/mg | 2777.000/mg | 4774.000/mg | 4774.000/mg | 6448.000/mg | 6458.000/mg |
| Number of Rows | - | 5 | 6 | |||
| Orientation | Vertical | |||||
| PCB Locator | No | |||||
| Packaging Type | Tray | |||||
| Panel Mount | Front, Rear | |||||
| Pitch - Mating Interface | 3.00mm | |||||
| Pitch - Termination Interface | 3.00mm | |||||
| Polarized to Mating Part | Yes | |||||
| Polarized to PCB | N/A | |||||
| Surface Mount Compatible (SMC) | No | |||||
| Temperature Range - Operating | -40‹ to +105 °C | |||||
| Termination Interface: Style | N/A | |||||
| Waterproof / Dustproof | No | |||||
Electrical
| Part Number | 51233-1211 | 51233-2011 | 51233-2012 | 51233-2015 | 51233-3011 | 51233-3012 |
|---|---|---|---|---|---|---|
| Current - Maximum per Contact | 4.0A | 3.5A | 3.0A | |||
| Shielded | No | |||||
| Voltage - Maximum | 250V AC (RMS)/DC | |||||
Drawing

Dimensional drawing
(For reference only)