C-Grid® Made Product (70022)

Brand :
MOLEX
Caution
Product Description
A Molex 2.54 mm pitch double-row connector for board-to-board connections. Available in straight and right angle types. (Mating housing: 70066)
C-Grid® Made Product (70022), Features and Specifications
Series Image - Reference Only
General
| Status | Active |
|---|---|
| Category | Accessories |
| Series | 70022 |
| Component Type | Panel Mount |
| Overview | SL Modular Connectors |
| Product Name | SL |
| UPC | 800753617568 |
Physical
| Circuits (Loaded) | 16 |
|---|---|
| Circuits (maximum) | 16 |
| Color - Resin | Black |
| Flammability | 94V-0 |
| Lock to Mating Part | Yes |
| Material - Resin | Polyester |
| Net Weight | 4.504/g |
| Packaging Type | Bag |
2.54 mm Pitch, SL Dual Row Wire-to-Wire Panel Mount, 16 Circuits
Outline drawing - Part number: 50-65-0016