4.80-mm Pitch Mini-Fit Relay Housing (5025 / Receptacle)

Brand :
MOLEX

Caution

    Product Description

    [Features]
    · Molex terminal are completely protected by the insulation wall of the housing. (Compatible housing: 5025Plig, compatible terminal: 5005)

    4.80-mm Pitch Mini-Fit Relay Housing

    4.80-mm Pitch Mini-Fit Relay Housing ƒ‚ƒŒƒbƒNƒX

    Product picture of part number 5025-02R1 (reference only)

    CategoryCrimp Housings
    Series5025
    ApplicationPower, Wire-to-Wire
    Compatible TerminalSeries 5005

    Physical Specifications

    Part Number5025-02R15025-03R15025-04R15025-06R15025-09R15025-12R1
    Number of Pins2346912
    Color-Resin-Natural
    Flammability94V-2
    GenderReceptacle
    Glow-Wire CapableNo
    Net Weight1277.000/mg1550.800/mg1824.500/mg2372.100/mg3193.400/mg4014.700/mg
    Number of Rows1233
    Packaging TypeBag
    Panel MountNo
    Pitch - Mating Interface4.80mm
    Pitch - Termination Interface4.80mm
    Temperature Range - Operating-40 to +105 °C

    Reference Drawing

    4.80-mm Pitch Mini-Fit Relay Housing ƒ‚ƒŒƒbƒNƒX

    Drawing of part number  5025-04R1 (for reference only)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat