4.80-mm Pitch Mini-Fit Relay Housing (5025 / Plug)

Caution
Product Description
4.80 mm pitch cable-to-cable nylon connector.
[Features]
Fully protected terminal with insulated housing walls.
[Applications]
· Ideal for consumer devices such as power and cable-to-cable types.
A Nylon Connector In Which Terminals Are Fully Protected By Insulated Walls

3D standard image of 5025 plug
4.80 mm Pitch Mini-Fit Relay Housing (5025-02P Plug) Outline Drawing And Dimensions

4.80 mm Pitch Mini-Fit Relay Housing (5025-02P Plug) dimensional drawings

Side view

Cross-sectional drawing-1

Cross-sectional drawing-2
5025-02P Functional Performance And Materials
| Flame Retardant | 94V-2 |
|---|---|
| Gender | Male |
| Glow Wire Compatible | NA |
| Net Weight | 1275.700/mg |
| Number Of Columns | 1 |
| Packaging Type | Plastic bag |
| Panel Mount | Available |
| Pitch - Mating Part (Inches) | 4.80 mm |
| Pitch - Mounting Part | 4.80 mm |
| Mating Polarity | Available |
| Port | 1 |
| Tandem Stack (End To End) | NA |
| Operating Temperature Range | -40°C to +105°C |
Related Products
4.80 mm Pitch Mini-Fit Relay Housing (5025 Receptacle)
Molex terminals are fully protected by insulated housing walls. (Compatible housing: 5025Plig, compatible terminal: 5005)