1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

4.80-mm Pitch Mini-Fit Relay Terminal (5005)【1-7,000 Pieces Per Package】

4.80-mm Pitch Mini-Fit Relay Terminal (5005)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Molex terminals are fully protected by insulated housing walls. (Compatible housing: 5025RecepTacle)

Features and Specifications

General

Part Number5005T5005TL
CategoryCrimp Terminals
Series5005
ApplicationPower
Product NameN/A
UPC800753614277800753619081

Physical

Part Number5005T5005TL
GenderFemaleFemale
Material - MetalBrassBrass
Material - Plating MatingTinTin
Material - Plating TerminationTinTin
Net Weight150.200/mg150.200/mg
Packaging TypeReelBag
Plating min - Mating0.889µm0.889µm
Plating min - Termination0.889µm0.889µm
Termination Interface: StyleCrimp or CompressionCrimp or Compression
Wire Insulation Diameter1.30-3.00 mm1.30-3.00 mm
Wire Size AWG18, 20, 22, 2418, 20, 22, 24
Wire Size mm2N/AN/A

4.80 mm Pitch Minifit Relay Terminal (5005) Drawings

4.80 mm Pitch Minifit Relay Terminal (5005)

Series image - Reference only

Part Number
5005T
5005TL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTerminal shape

฿ 16,000.00

CONNECTORS OPTION/ACCESSORIES 1 Pack(s)

7,000 Pieces Per Package

3 Day(s) Chain

฿ 9.38

CONNECTORS OPTION/ACCESSORIES 1 Piece(s) Same day Individual

Loading...

  1. 1
 

Basic Information

Applicable pin/contact Female (socket) Application Cable Connection Wire connection method Crimp
Conforming housing 5025 Applicable size AWG 18-24 Mating Partner 5006
Applicable wire coating outer diameter(mm) 3.0