2.5-mm Pitch Relay Plug Housing 51112

Caution
Product Description
[Features]
· A Molex cable-to-cable connector.
· Retainer-compatible types are also available (applicable housing: 51111, applicable terminal: 50398).
· Number of poles: 2 to 15.
· With panel-mounting tabs: 51112★★30.
· Without panel-mounting tabs: 51112★★10.
2.5-mm Pitch Relay Plug Housing 51112

Reference product picture, part number: 51112-0200
Features
· A Molex cable-to-cable connector.
· Retainer-compatible types are also available (applicable housing: 51111, applicable terminal: 50398).
· Number of poles: 2 to 15.
· With panel-mounting tabs: 51112★★30.
· Without panel-mounting tabs: 51112★★10.
Dimensions
Dimensional drawing
| Number of Pins | Part Number | Dimension A | Dimension B |
|---|---|---|---|
| 2 | 51112-0200 | 9.5 | 2.5 |
| 2 | 51112-0210 | 9.5 | 2.5 |
| 2 | 51112-0230 | 9.5 | 2.5 |
| 3 | 51112-0300 | 12.0 | 5.0 |
| 3 | 51112-0310 | 12.0 | 5.0 |
| 3 | 51112-0330 | 12.0 | 5.0 |
| 4 | 51112-0400 | 14.5 | 7.5 |
| 4 | 51112-0410 | 14.5 | 7.5 |
| 5 | 51112-0500 | 17.0 | 10.0 |
| 5 | 51112-0510 | 17.0 | 10.0 |
| 6 | 51112-0600 | 19.5 | 12.5 |
| 6 | 51112-0610 | 19.5 | 12.5 |
| 7 | 51112-0700 | 22.0 | 15.0 |
| 7 | 51112-0710 | 22.0 | 15.0 |
| 8 | 51112-0800 | 24.5 | 17.5 |
| 8 | 51112-0810 | 24.5 | 17.5 |
| 9 | 51112-0900 | 27.0 | 20.0 |
| 9 | 51112-0910 | 27.0 | 20.0 |
| 10 | 51112-1010 | 29.5 | 22.5 |
| 11 | 51112-1110 | 32.0 | 25.0 |
| 12 | 51112-1200 | 34.5 | 27.5 |
| 12 | 51112-1210 | 34.5 | 27.5 |
| 15 | 51112-1500 | 42.0 | 35.0 |
Fitting Diagram
Fitting diagram
51112 - 50398 - 51111 -50397
W = 26.8 mm