2.5-mm Pitch Relay Receptacle Housing Housing 51111

Caution
Product Description
A 2.5 mm pitch cable-to-cable nylon connector.
[Features]
· Available with a retainer type.
[Applications]
· Ideal for consumer devices such as signal, wire-to-board and wire-to-wire types.
2.5 mm Pitch Nylon Connector

Can be used for signal, wire-to-board and wire-to-wire applications in consumer devices.
2.5 mm Pitch Wire-to-Wire Connector Housing (51111) Outline Drawing And Dimensions

2.5 mm Pitch Wire-to-Wire Connector Housing (51111) front view

Dimensional drawing from front

Side view
Dimensions Table
| Number Of Poles | Order Number | Dimension A | Dimension B |
|---|---|---|---|
| 2 | 51111-0210 | 7.8 | 2.5 |
| 3 | 51111-0310 | 10.3 | 5.0 |
| 4 | 51111-0410 | 12.8 | 7.5 |
| 5 | 51111-0510 | 15.3 | 10.0 |
| 6 | 51111-0610 | 17.8 | 12.5 |
| 7 | 51111-0710 | 20.3 | 15.0 |
| 8 | 51111-0810 | 22.8 | 17.5 |
| 9 | 51111-0910 | 25.3 | 20.0 |
| 12 | 51111-1210 | 32.8 | 27.5 |
Rating Of This Product And Applicable Wires
| Item | Standard | ||
|---|---|---|---|
Rated voltage (max) | 250 V | [AC (rms value)/DC] Insulation outer diameter: ø1.15 to ø1.8 mm | |
| Rated current (max) and applicable wires | AWG#22 | 3 A | |
| AWG#24 | 2.5 A | ||
| AWG#26 | 2 A | ||
| AWG#28 | 1.5 A | ||
| Operating temperature range | -40°C to +105°C*1 | ||
*1: Including temperature increases due to energization.
Features And Specifications Of This Product
Features/overview
- Number of pins: 2 to 15
Electrical performance
- Maximum rated voltage: 250 V
- Maximum rated current: 3.0 A
- Contact resistance: 20 mΩ or less
- Withstand voltage: 1,000 V AC / 1 min.
- Insulation resistance: 1,000 MΩ or more
Material
- PBTP (white), UL94V-0
Operating Temperature Range
- -40 to +105°C (Including temperature increases due to energization.)
Related Products
2.5 mm Pitch Wire-to-Wire Connector Housing (51111)
A Molex wire-to-wire connector. Types for use with retainers are also available.