2.5 mm Pitch, Terminal For Relay 50398

Brand :
MOLEX

Caution

    Product Description

    [Features]
    · A Molex cable-to-cable connector.
    ・ There is a retainer supported type. (Compatible housing: 51112 series)
    · Core wire size: AWG #22 to #28.
    · Outer diameter of coating: ø1.15 to ø1.8 mm.
    ・ Length of strip: 2.3 to 2.8mm.

    Features and Specifications

    General

    · Category: Crimp terminals
    · Application: Signal, Wire-to-Board
    · Use with: CP-2.5 Mini Plug Housing 500593 CP-3.3 Plug Housing 504694, 505606

    Electrical

    · Current - Maximum per Contact: 3.0A
    · Voltage - Maximum: 300V AC (RMS)/DC

     

    Lead
    Free

    Wire to Wire Connector Terminal with 2.5 mm Pitch (50398) Drawings

    Wire to Wire Connector Terminal with 2.5 mm Pitch (50398)

    Order Number - Application Crimping Tool Number

    Order NumberTerminal ShapeCrimping MechanismManual Crimping ToolExtraction ToolInsertion ToolStandard Count
    per Package
    Main ItemModular Crimp Die
    50398-8000Chain Shape57275-400057316-3000-57316-6000-10000/1 reel
    50398-8100Rose Shape--57316-500010000

    Use of a manual crimping tool is somewhat different from the application of electric power.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    2.5 mm Pitch, Terminal For Relay 50398 | MOLEX | MISUMI Thailand