(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Molex housings are retainer-compatible, common wire-to-board, wire-to-wire housings (Compatible housing: 51216 series).
· Number of pins: 2 to 15
· Circuit (maximum): 2 to 15
· Compatible housing: 51216
· Flammability: UL94V-0
· Temperature range - Operating: -25 - 85 °C
Dimensional drawing
Part Number | Dimension A | Dimension B | Dimension C | Dimension D |
---|---|---|---|---|
51217-0205 | 7.1 | 2.0 | 5.9 | - |
51217-0305 | 9.1 | 4.0 | 7.9 | - |
51217-0405 | 11.1 | 6.0 | 9.9 | - |
51217-0505 | 13.1 | 8.0 | 11.9 | 7.4 |
51217-0605 | 15.1 | 10.0 | 13.9 | 7.4 |
51217-0705 | 17.1 | 12.0 | 15.9 | 7.4 |
51217-0805 | 19.1 | 14.0 | 17.9 | 7.4 |
51217-0905 | 21.1 | 16.0 | 19.9 | 7.4 |
51217-1005 | 13.1 | 18.0 | 21.9 | 7.4 |
51217-1105 | 25.1 | 20.0 | 23.9 | 7.4 |
51217-1205 | 27.1 | 22.0 | 25.9 | 7.4 |
51217-1305 | 29.1 | 24.0 | 27.9 | 7.4 |
51217-1405 | 31.1 | 26.0 | 29.9 | 7.4 |
51217-1505 | 33.1 | 28.0 | 31.9 | 7.4 |
Part Number |
---|
0512171005 |
51217-0205 |
51217-0305 |
51217-0405 |
51217-0505 |
51217-0605 |
51217-0705 |
51217-0805 |
51217-0905 |
51217-1105 |
51217-1205 |
51217-1305 |
51217-1405 |
51217-1505 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Pins | Note |
---|---|---|---|---|---|---|---|
฿ 10.06 | CONNECTORS | 10 Piece(s) | 3 Day(s) | 10 | Compatible housings: 51216, 51235 | ||
฿ 7.62 | CONNECTOR | 50 Piece(s) | Available | 3 Day(s) | 2 | Compatible housings: 51216, 51229 | |
฿ 7.62 | CONNECTOR | 29 Piece(s) | Available | 3 Day(s) | 3 | Compatible housings: 51216, 51230 | |
฿ 7.62 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 4 | Compatible housings: 51216, 51231 | |
฿ 13.34 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 5 | Compatible housings: 51216, 51232 | |
฿ 18.40 | CONNECTORS | 9 Piece(s) | Available | 3 Day(s) | 6 | Compatible housings: 51216, 51231 | |
฿ 18.99 | CONNECTORS | 9 Piece(s) | Available | 3 Day(s) | 7 | Compatible housings: 51216, 51231 | |
฿ 15.24 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 8 | Compatible housings: 51216, 51233 | |
฿ 15.24 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 9 | Compatible housings: 51216, 51234 | |
฿ 11.05 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 18 | Compatible housings: 51216, 51236 | |
฿ 11.43 | CONNECTORS | 1 Piece(s) | Available | 3 Day(s) | 12 | Compatible housings: 51216, 51237 | |
฿ 16.60 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 18 | Compatible housings: 51216, 51238 | |
฿ 16.60 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 14 | Compatible housings: 51216, 51239 | |
฿ 20.29 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 15 | Compatible housings: 51216, 51240 |
Loading...
Connector Shape | Square | Connector series initials | Number | Pitch(mm) | 2.00 |
---|---|---|---|---|---|
Number of Columns | 1 | Applicable size AWG | 22-28 | Material | PBTP |
Color | Gray | Other Properties | Flame retardant: UL94V-0 |
How can we improve?
How can we improve?