2.00-mm Pitch Serial I/O Connector

Caution
Product Description
Connector kit with excellent workability, high quality and safety.
[Features]
· A set of parts such as shell cover, shell body, mold cover, cable clamp and screws that comes in a kit.
· Lineup of 6-pin and 8-pin kits.
· Rectangular connector with terminals that are selectable from soldering type and crimp type.
· Soldering type allows for connector assembly and connection works on site if a screwdriver and a soldering iron are available.
[Applications]
· Equipment in general using servomotor encoder.
· Internal wiring of semiconductor manufacturing system, etc.
· Wire-to-wire connection of robot arms operated monoaxially or biaxially, shield cables in cablevayors, etc.
2.00-mm Pitch Serial I/O Connector
| Series | 500654 | 500655 | 54280 | 54599 | 55100 |
|---|---|---|---|---|---|
| Application | Wire-to-Wire | Wire-to-Board | Wire-to-Wire | ||
| Component Type | Plug | Receptacle | Kit | Plug | |
| Product Name | 2.00mm I/O Connectors | ||||
| UPC | 822348366064 | 822348383078 | 822348189182 | 822348383009 | 822348181865 |
Physical
| Part Number | 500654-0609 | 500655-0609 | 500655-0619 | 54280-0609 | 54599-1019 | 55100-0670 |
|---|---|---|---|---|---|---|
| Circuit (maximum) | 6 | 10 | 6 | |||
| Durability (mating cycles max) | - | 30 | 50 | - | ||
| Color-Resin | Black, Gray | |||||
| Lock to Mating Part | Yes | |||||
| Material-Metal | Stainless Steel | Phosphor Bronze, Steel | Phosphor Bronze | Phosphor Bronze, Stainless Steel | ||
| Material-Resin | Polycarbonate, Polyester | High Temperature Thermoplastic, Polycarbonate | Polyamide, Polycarbonate | High Temperature Thermoplastic, Polycarbonate | ||
| Net Weight | 9361.353/mg | 10036.928/mg | 10809.928/mg | 10421.894/mg | 13145.781/mg | 9741.381/mg |
| Packaging Type | Bag | |||||
| Pitch - Mating Interface | 2.00mm | |||||
| Panel Mount | No | With flange | No | |||
| Surface Mount Compatible (SMC) | N/A | Yes | N/A | |||
| Temperature Range | -40‹ to +85 °C | |||||
| Wire Size AWG | 24, 26, 28 | - | - | 16, 18, 20, 22, 24, 26, 28 | - | 16, 18, 20, 22, 24, 26, 28 |
Drawing
Drawing of part number 500654-0609
(For reference only)