1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sleeve for Overlapping Ends (Ring Sleeve E-Type)【100 Pieces Per Package】

Sleeve for Overlapping Ends (Ring Sleeve E-Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 244.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sleeve for Overlapping Open Ends (Ring Sleeve E-type)

[Features]
• Coaxial cable for communication and broadcasting use (drop wires requiring bend-tolerance).

Part Number
Eショウ(E-S)
Eダイ(E-L)
Eチュウ(E-M)
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)

฿ 244.96

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s) 45

฿ 428.13

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s) 6.17.7

฿ 441.91

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s) 5.36.9

Loading...

  1. 1

Basic Information

Type Bare Crimp Terminal Shape Sleeve Overall Length(mm) 10.5
Representative Standard JIS