1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper, Oden Wire Stripping Tool

Wire Stripper, Oden Wire Stripping Tool
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 895.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This convenient tool can strip wires easily and precisely. Delivering the reliability of a trusted European brand at a reasonable price.

 
Part Number
4320-0621
4320-0622
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDescription

฿ 895.24

TOOL FOR WIRING 1 Piece(s) Available 3 Day(s) ODN (with spare blade)

฿ 967.74

TOOL FOR WIRING 1 Piece(s) 3 Day(s) ODN (no spare blade)

Loading...

  1. 1

Basic Information

Features Easy and convenient with easy setting with a 9 stage adjustment function. Easy-to-carry portable design. Supported cable outer diameter (diameter)(mm) 2.5-11mm/0.1-0.43inch Supportable coating thickness(mm) up 1.0 mm/0.04 inch
Material Made of nylon strong against shock Outer diameter Dimensions(mm) 90.5 x 39.5 x 19 mm