(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This power strip is used to supply power to desks and equipment in offices. (Extension cord)
Part Number |
---|
MR7706-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Socket shape | Number of Insertion Openings/Split Openings | Cable Length (m) | Function | Product name | Leakage breaker | Cord Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 900.60 | POWER STRIPS | 1 Piece(s) | 3 Day(s) | 10 | A-3 socket | 6 | - | With electric lamp | Lateral OA grounding tap pilot lamp, with magnet | - | - |
Loading...
Rated Current(A) | 15 | Rated Voltage(V) | 125 |
---|
Please check the type/dimensions/specifications of the part MR7706-N in the Power Strip series.
Part Number |
---|
MR7633TJ1 |
MR7633TJ3 |
MR7633TJ5 |
MR7706NT3 |
MR7706NT5 |
MR7706TJ1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Socket shape | Number of Insertion Openings/Split Openings | Cable Length (m) | Function | Product name | Leakage breaker | Cord Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,174.19 | 1 Piece(s) | 9 Day(s) | - | A-3 retain prevention | 6 | 1 | Breaker / Tracking prevention | OA retaining grounding tap with 20A safety breaker | - | VCTF | ||
฿ 3,303.10 | 1 Piece(s) | 9 Day(s) | - | A-3 retain prevention | 6 | 3 | Breaker / Tracking prevention | OA retaining grounding tap with 20A safety breaker | - | VCTF | ||
฿ 3,445.16 | 1 Piece(s) | 9 Day(s) | - | A-3 retain prevention | 6 | 5 | Breaker / Tracking prevention | OA retaining grounding tap with 20A safety breaker | - | VCTF | ||
฿ 1,717.40 | 1 Piece(s) | 3 Day(s) | - | A-3 socket | 6 | 3 | With electric lamp | Lateral OA grounding tap pilot lamp, with magnet | - | VCT | ||
฿ 1,954.84 | 1 Piece(s) | 9 Day(s) | 10 | A-3 socket | 6 | 5 | With electric lamp | Lateral OA grounding tap pilot lamp, with magnet | - | VCT | ||
฿ 1,093.95 | 1 Piece(s) | 3 Day(s) | - | A-3 socket | 6 | 1 | With electric lamp | Lateral OA grounding tap pilot lamp, with magnet | - | VCTF |
How can we improve?
How can we improve?