1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VGA cable with stereo mini plug (compatible with VESA-DDC)

VGA cable with stereo mini plug (compatible with VESA-DDC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,408.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Add an audio cable to a VGA cable. Also optimal for digital signage.

 
Part Number
A1VGA02
A1VGA03
A1VGA05
A1VGA10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 1,408.95

VGA CABLES 1 Piece(s) 3 Day(s) 2

฿ 1,519.07

VGA CABLES 1 Piece(s) 3 Day(s) 3

฿ 1,748.35

VGA CABLES 1 Piece(s) 3 Day(s) 5

฿ 2,317.03

VGA CABLES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
CN1 connector direction Straight CN2 connector direction Straight