(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Acro's modular cable 6-pole 2-core twist pair with ferrite core, ivory for ADSL
Number of electrodes/Number of cores | 6-pole 2-core | Type | Standard cable / Extension Cable | Cable Length(m) | 0.3 |
---|---|---|---|---|---|
Shield | Present (STP) | Color | Ivory | Features | Straight |
Please check the type/dimensions/specifications of the part AEM-03HW in the Modular Cable for ADSL series.
How can we improve?
How can we improve?