1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EDK AC Outlet T Series

EDK AC Outlet T Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 63.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]AC outlet and socket. [Application]A common AC plug can be used. It is ideal for controlling the power supply of peripheral devices collectively with the switch of the main device, or for such as the output of a dimmer.

Features

●AC outlet socket for equipment that can be mounted with one touch.

Specification

●Number of Poles:2P
●Rated:15A125V
●SPQ(piece):50

Warning

●This product is for use in incorporating into general equipment. Not suitable for the applications of the frequent insertion and extraction of the plug.
Part Number
AC-T03FB03
AC-T09FB19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width
(mm)
Mount plate thickness
(mm)
Mount

฿ 63.34

AC CONCENT 1 Piece(s) 1 Day(s) -260.8/1.0/1.2Snap-In

฿ 70.20

AC CONCENT 4 Piece(s) Available 3 Day(s) 10232.0See the catalog

Loading...

  1. 1
 

Basic Information

Type Outlet/socket Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE / UL / CSA
Dimension length(mm) 16 Dimension thickness(mm) 32.2 Connection terminal shape Fig.A
Main Body Color Black Insertion opening polarity Available